Build and price the product now

Overview

It provides excellent performance and long-term stability. Integral temperature compensation is provided over a range of  0-50°C using laser-trimmed resistors. An additional laser-trimmed  resistor is included  to normalize pressure sensitivity variations  by  programming  the gain of an external differential amplifier. This provides sensitivity interchangeability of ±1%. 

BENEFITS

  • PC Board Mountable Pressure Sensor 
  • 0-100 mV Output 
  • Current Excitation 
  • Gage and Differential 
  • Temperature Compensated 
  • TO-8 Package
  • 0ºC to 50ºC Compensated Temperature Range
  • ±0.3% Non Linearity
  • 1.0% Interchangeable Span (provided by gain set resistor)
  • Solid State Reliability 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  mV Output Pressure Sensors

  • Type  Differential, Gage

Electrical Characteristics

  • Supply Current (mA) 1.5

Dimensions

  • Dimensions Dia 11.4 mm [ Dia .44 in ]

Usage Conditions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Pressure (psi) 1

  • Output/Span  100mV

  • Accuracy  ±0.3% Span Non-Linearity

Packaging Features

  • Package  TO-8

Other

  • Options  O.D. Tube, Topside Port

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.