Build and price the product now

Overview

Integral temperature compensation is provided over a range of 0-50°C using laser-trimmed resistors. The  pressure sensor is available in absolute or gage pressure ranges from 0-1 to 0-300 psi. The pressure ports are 1/8” barbed ports which mate with 3/32” ID tubing. The tube is vertically mounted to the printed circuit board. For a horizontally mounted tube in differential, gage and absolute pressure, refer to the MS4425. 

BENEFITS

  • PC Board Mountable Pressure Sensor 
  • 0-100 mV Output 
  • Voltage Excitation 
  • Gage and Absolute 
  • Temperature Compensated 
  • Dual-in-Line Package 
  • 0ºC to 50ºC Compensated Temperature Range 
  • ±0.15% Pressure Non Linearity 
  • Solid State Reliability 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  mV Output Pressure Sensors

  • Type  Absolute, Gage

Electrical Characteristics

  • Supply Voltage (V) 12

Dimensions

  • Dimensions 15.2 x 13.7 mm [ .59 x .53 in ]

Usage Conditions

  • Operating Temperature -25 – 85 °C [ -13 – 185 °F ]

Operation/Application

  • Pressure (psi) 1, 100, 15, 150, 30, 300, 5, 50

  • Output/Span  100mV, 150mV, 18mV, 60mV, 90mV

  • Accuracy  ±0.15% Span Non-Linearity

Packaging Features

  • Package  6 pin DIL

Other

  • Options  Gel Fill, No Coating

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.