Contact us to request more information about this model, including customization options

Contact Us
Overview

The transducer is built using Measurement Specialties’ proprietary UltraStable process and the latest CMOS sensor conditioning circuitry to create a low cost, high performance transducer designed to meet the strictest requirements from customers.  The  MS5525ASO is fully calibrated and  temperature compensated with a total error band (TEB) of less than 2.5% over the  compensated  range. The sensor operates from a single supply of 5.0Vdc and requires a single external component for proper operation.

The small transducer is available in top straight port, top barb port and  manifold  mount   and can measure absolute, gage, differential,  or  compound  pressure  from 1 to 30psi. The 1/10” barbed pressure ports mate securely with 3/32” ID x 7/32” OD x 1/16’’ wall thickness tubing.  

 

BENEFITS

  • PCB Mountable Pressure Transducers 
  •  Amplified Ratiometric Analog Output 
  • Differential, Gage, Absolute & Compound 
  • Temperature Compensated 
  • 2.75 to 5.5 Vdc Supply Voltage 
  • Pressure Range: 1 to 30PSI
  • PSI Pressure Ranges
  • High Level Analog Output
  • Barbed Pressure Ports 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Analog Pressure Sensor Modules

  • Type  Absolute, Compound, Differential, Gage

Configuration Features

  • Leads/Pins  Gull wing

Electrical Characteristics

  • Supply Voltage (V) 2.75 – 5.5, 5.5

Dimensions

  • Dimensions 12.5 x 7.9 mm [ .49 x .31 in ]

Usage Conditions

  • Operating Temperature -25 – 105 °C [ -13 – 221 °F ]

Operation/Application

  • Pressure (psi) 1, 15, 2, 30, 5

  • Output/Span  10 – 90% Vdc

  • Accuracy  ±0.5% Span

  • Overpressure  60 psi

Packaging Features

  • Package  SOIC-14

  • Package Style  Dual Barb, Dual Hole, Single Barb, Single Tube

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.