Build and price the product now

Overview

The MS5212-HM is a 12bar High-Linearity version dedicated for high-endurance applications: The device consists of a silicon micromachined pressure sensor die mounted on a 7.6 x 7.6 mm ceramic carrier protected by a metal cap.

BENEFITS

  • 1, and 12 bar absolute pressure range 
  • Uncompensated  
  • Piezoresistive silicon micromachined sensor 
  • Surface mount 7.6 x 7.6 mm  
  • Low-noise, high-sensitivity, high-linearity 
  • High Endurance
  • Low-cost SMD ceramic package  
  • High-reliability, low-drift  
  • -40 °C to +125 °C operation range 
  • Optional: Gel protection against humidity and water

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  mV Output Pressure Sensors

  • Type  Absolute

Electrical Characteristics

  • Supply Voltage (V) 20

Dimensions

  • Dimensions 7.6 x 7.6 mm [ .3 x .3 in ]

Usage Conditions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Overpressure  30 bar

  • Pressure (mbar) 12000

  • Output/Span  150mV

  • Accuracy  ±0.05% F.S. Non-Linearity

Packaging Features

  • Package  Surface Mountable

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.