Build and price the product now

Overview

This plastic pressure sensor is intended for high volume applications where small size, light weight, low cost, and compatibility with automated assembly equipment are required. Offset and span are calibrated at room temperature for OEMs requiring higher accuracies. The pressure sensor is available with a gage or absolute pressure  sensing chip  that  is  attached  to  a  surface  mountable ceramic  substrate.  A plastic cap is attached  to  the ceramic substrate, protecting the chip and providing the pressure port. The pressure sensors are  shipped in plastic anti-static  shipping tubes for use with automated production equipment. The drawing shows a standard tube version on the datasheet. Ports are also available with a narrow hole or a large hole to interface with the pressure media.

BENEFITS

  • PC Board Mountable Pressure Sensor
  • 0-60 mV Output
  • Gage and Absolute
  • Low Cost
  • Surface Mount Package
  • ±0.25% Pressure Non Linearity
  • 3 Pressure Port Options
  • Solid State Reliability
  • Low Power
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  mV Output Pressure Sensors

  • Type  Absolute, Gage

Configuration Features

  • Tubes  Narrow Hole, Tube, Wide Hole

Electrical Characteristics

  • Supply Voltage (V) 5

Dimensions

  • Dimensions 7.6 x 7.6 mm [ .3 x .3 in ]

Usage Conditions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Pressure (psi) 5, 15, 30, 50, 100, 250, 500

  • Output/Span  Sensitivity = 13mV/V

  • Accuracy  ±0.25% Non-linearity

Packaging Features

  • Package  Surface Mountable

Other

  • Options  Gel Fill, No Coating

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.