Build and price the product now


Absolute pressure ranges from 0-15 to 0-500 psi are available. It  is  intended  for  high  volume applications  where  small  size,  light  weight,  and  low  cost  are required. This design is intended for non-corrosive gases and is not  recommended  for  liquids.  A  gel  filling  can  be  applied  to provide mild protection against humidity and dust. The devices are  shipped  in  plastic  anti-static  shipping  tubes  for  use  with automated   production   equipment. For high volume gage applications, contact the factory.


  • PC Board Mountable Pressure Sensor
  • 0-60 mV Output
  • Voltage Excitation
  • Absolute Pressure
  • Low Cost
  • OEM Applications
  • T0-5 Package
  • -40ºC to +125ºC Operating Range
  • ±0.25% Pressure Non Linearity
  • Solid State Reliability


Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  mV Output Pressure Sensors

  • Type  Absolute

Electrical Characteristics

  • Supply Voltage (V) 3


  • Dimensions  Dia 8.2 mm [ Dia .32 in ]

Usage Conditions

  • Operating Temperature  -40 – 125 °C [ -40 – 257 °F ]


  • Pressure (psi) 15, 30, 50, 100, 250, 500

  • Output/Span  60mV

  • Accuracy  ±0.25% Non-linearity

Packaging Features

  • Package  TO-5


  • Options  Gel Fill, No Coating

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.


This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.