Build and price the product now

Overview

It is optimized for altimeter and in the same time water depth measurement with high resolution and accuracy. The sensor module includes a high linearity pressure sensor and an ultra low power 24 bit  ΔΣ ADC with internal factory calibrated coefficients. It provides a precise digital  24  Bit  pressure  and  temperature  value  and  different operation  modes  that  allow  the  user  to  optimize  for  conversion speed  and  current  consumption.  A  high  resolution   temperature output  allows  the  implementation  of  a  thermometer  function without   any   additional   sensor.   The   MS5803-07BA   can   be interfaced  to  virtually  any   microcontroller.  The  communication protocol  is  simple,  without  the  need  of   programming  internal registers  in  the  device.  The  gel  protection  and  antimagnetic stainless steel cap allows the use  in 100m waterproof watches. This new sensor module generation is based on leading MEMS technology  and  latest  benefits  from  Measurement  Specialties proven experience and know-how in high volume manufacturing
which have been widely used for over a decade.  

BENEFITS

  • Excellent accuracy for both altimeter and diving applications until 70m depth 
  • Operating range: 0 to 7 bar, -20 to +85 °C  
  • High resolution module, 0.4m air / 1mm water 
  • Fast conversion down to 1 ms 
  • Low power, 1 µA (standby < 0.15 µA) 
  • 24 bit ΔΣ calibrated output  
  • Supply voltage 2.2 to 3.6 V 
  • I 2 C and SPI interface (Mode 0, 3)
  • No external components (Internal oscillator)
  • Excellent long term stability
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Digital Pressure and Altimeter Sensor Modules

  • Type  Absolute

Electrical Characteristics

  • Supply Voltage (V) 2.2, 3.6

Dimensions

  • Dimensions 6.2 x 6.4 mm [ .24 x .25 in ]

Usage Conditions

  • Operating Temperature -20 – 85 °C [ -4 – 185 °F ]

Operation/Application

  • Pressure (mbar) 7000

  • Output/Span  24 bit ADC

  • Resolution  .04

  • Accuracy  ±50mbar

  • Output Interface  I²C and SPI (Mode 0, 3)

  • Overpressure  30 bar

Packaging Features

  • Package  Surface Mountable

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.