Contact us to request more information about this model, including customization options

Contact Us
Overview

The MS5541-30HM is the high endurance pad technology version of MS5541-30C pressure sensor module. It contains a precision piezoresistive pressure sensor and an improved version of the 16 Bit Micropower Sensor interface IC known from the MS5535C. The ESD sensitivity has been  improved to 4kV on all pins. In addition to this the MS5541-30C is from its outer dimensions  compatible to the MS54xx series of pressure sensors. It uses an antimagnetic polished stainless steel ring for sealing with O-ring. The sensor provides 16 Bit pressure and temperature data via a 3 wire serial interface that can be easily interfaced with 4 Bit low power microcontrollers.  64 Bit of factory programmed PROM provides calibration data for a highly accurate pressure and temperature calculation.

BENEFITS

  • 0  –  30 bar absolute pressure range 
  • 6 coefficients for software compensation stored on-chip 
  • Piezoresistive silicon micromachined sensor 
  • Integrated miniature pressure sensor 6.2 x 6.4 mm 
  • 16 Bit ADC 
  • 3-wire serial interface 
  • 1 system clock line (32.768 kHz) 
  • Low voltage and low power consumption 
  • High Endurance (HM version)

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Digital Pressure and Altimeter Sensor Modules

  • Type  Absolute

Electrical Characteristics

  • Supply Voltage (V) 2.2 – 3.6

Dimensions

  • Dimensions 6.2 x 6.4 mm [ .24 x .25 in ]

Usage Conditions

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Pressure (mbar) 30000

  • Output/Span  16 bit ADC

  • Resolution  3

  • Accuracy  -400 to +500mbar

  • Output Interface  3-wire SPI

  • Overpressure  50 bar

Packaging Features

  • Package  Surface Mountable

Other

  • Options  High Endurance, No Option

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.