Build and price the product now

Overview

It provides a 16 Bit data word from a pressure and temperature dependent voltage. Additionally the module contains 6 readable coefficients for a highly accurate software calibration of the sensor. MS5535C is a low power, low voltage device with automatic power down (ON/OFF) switching. A 3-wire interface is used for all communications with a microcontroller. The MS5535C is fully software compatible to the previous versions (MS5535A and MS5535B). Compared to the previous versions the ESD sensitivity has been improved to 4kV on all pins. 

BENEFITS

  • 0 – 14 bar absolute pressure range 
  • 6 coefficients for software compensation stored on-chip  
  • Piezoresistive silicon micromachined sensor
  • Integrated miniature pressure sensor 9 x 9 mm 
  • 16 Bit ADC resolution pressure measurement and control systems
  • 3-wire serial interface 
  • 1 system clock line (32.768 kHz) 
  • Low voltage and low power consumption
  • Supply voltage 2.2 V to 3.6 V
  • -40°C to +125°C operation temperature
  • No external components required

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Digital Pressure and Altimeter Sensor Modules

  • Type  Absolute

Electrical Characteristics

  • Supply Voltage (V) 2.2 – 3.6

Dimensions

  • Dimensions 9 x 9 mm [ .35 x .35 in ]

Usage Conditions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Pressure (mbar) 14000

  • Output/Span  16 bit ADC

  • Resolution  1.2

  • Accuracy  -160 to +200mbar

  • Output Interface  3-wire SPI

  • Overpressure  30 bar

Packaging Features

  • Package  Surface Mountable

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.