Contact us to request more information about this model, including customization options

Contact Us
Overview

AMT Position Sensor

Industry: Industrial & Commercial Transportation

 

Application: Automated Manual Transmission (AMT)

 

Functions: Measure position of shift rails / forks (linear)

 

Technology: 3D Hall (moving magnet)

 

Benefits:

  • Non-contact travel
  • Robust design for truck application
  • One fastener interface to reduce installation time
  • 3D Hall with temperature compensation factor
  • 4-way MCON sealed connector interface
  • Operating temperature: -40° C … +150° C
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Position Sensor

  • Technology  3D Hall

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.