Contact us to request more information about this model, including customization options

Contact Us
Overview

SINGLE COIL RESOLVER (SCR)

Industry: Automotive

 

Application: Hybrid powertrain / e-motor

 

Functions: Angular position sensor for electric motors for EV and HEV cars

 

Technology: Inductive Magnetic Field

 

Benefits:

  • Temperature range -40° C to +170° C (works in oil if neccessary)
  • Up to 20,000 / min (rpm)
  • High accuracy
  • Pole pair numbers: 2-, 3-, 4-, 5-, 6-, 10-, 12-, and 18-speed
  • Customized cable assembly and connector interface
  • Fault-tolerant with excentricity (static / dynamic) through patented winding scheme
  • Fault-tolerant against external fields
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Position Sensor

  • Technology  Inductive Magnetic Field

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.