Contact us to request more information about this model, including customization options

Contact Us


Industry: Industrial & Commercial Transportation

Application: Dual Clutch Transmission for Delivery Trucks

Functions: Measuring piston position of concentric slave cylinder

Technology: 2 PLCD Sensors, 2 Pressure Sensors


• Non-contact measurment

• Operating Temperature -40° C … 140° C

• Integrated module with two position and two pressure sensors

• Travel range: 0 - 42 mm

• Pressure range: 0 - 10 bar (20 bar burst pressure)

• HDSCS sealed connector for harsh environment


Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Position Sensor, Pressure Sensor

  • Technology  2 PLCD Sensors/2 Pressure Sensors

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.