Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector System
Wire-to-Board, Wire-to-Panel
-
Sealable
No
-
Connector & Housing Type
Receptacle
-
Circular Connector Shell Type
All Plastic
Configuration Features
-
Number of Positions
28, 57, 63
-
Number of Power Positions
0
-
Number of Signal Positions
28, 57, 63
Electrical Characteristics
-
Operating Voltage (VDC)
250
-
Operating Voltage (VAC)
250
Contact Features
-
Reverse Gender
No, Yes
-
Contact Type
Pin, Socket
Termination Features
-
Termination Method to Printed Circuit Board
Through Hole - Solder
Mechanical Attachment
-
Mating Retention Type
Threaded Coupling
-
Panel Mount Feature Type
Flange with Mounting Holes
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Connector Mounting Type
Panel Mount
-
Mating Retention
With
-
Panel Mount Feature
With
Housing Features
-
Housing Color
Black
-
Housing Material
PA 6.6
-
Circular Connector Shell Size
17, 23
Dimensions
-
Assembly Length (mm)
23.49, 28.95, 29.69, 34.54
-
Assembly Length (in)
.925, 1.14, 1.169, 1.36
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
-
Fluid Resistance
None
Operation/Application
-
Circuit Application
Signal
-
Shielded
No
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
12, 24
-
Packaging Method
Tray
Reference Number
-
TE Internal Number
CAT-AM71-C83998E