CAD Files

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Barrel Type  Closed Barrel

  • Insulated  No

Body Features

  • Plating Material  PP/E-Cu, Tin

  • Double Wire  Yes

Contact Features

  • Pin Diameter 2.2 mm [ .086 in ]

  • Terminal Orientation  Straight

  • Terminal Length 12 mm [ .468 in ]


  • Wire Size (AWG) (AWG) 16

  • Wire Size (mm²) (mm²) 1.5

  • Overall Length 16 mm [ .63 in ]

  • Strip Length 12 mm [ .472 in ]

  • 2-Wire Size 16 AWG [ 1.5 mm² ]


  • Heavy Duty  No

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  500


  • Barrel Color  Black

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.