Documentation

Catalog Pages/Data Sheets

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tape Type  Color Coded Tape

  • Pipe Identification Type  Label Identification Tape

  • Label Type  Pipe Identification

  • Pipe Identification Code  PNEU (Pneumatic)

  • Continuous Roll  No

  • Product Type  Label Identification Tape

  • Tape Finish  Gloss/Matte

Dimensions

  • Tape Width 63.5 mm [ 2.5 in ]

  • Tube Diameter (Min) 6.4 mm [ .25 in ]

Usage Conditions

  • Operating Temperature Range -40 – 184 °C [ -40 – 346 °F ]

  • Operating Temperature Range -40 – 184 °C [ -40 – 346 °F ]

Printer/Label Features

  • Label Style  Die-Cut

  • Printer Technology  Thermal Transfer

  • Recommended Printer Ribbon  See Printer Ribbon Matrix

  • Number of Labels Across  1

  • TP Tape Label  Yes

  • Recommended Printer  See Printer Ribbon Matrix

Identification Marking

  • Identification Code  PNEU (Pneumatic)

Industry Standards

  • UL Listed  No

Product Availability

  • Region  Americas, Asia/Pacific

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  2000

Other

  • Adhesive Type  Permanent Acrylic

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.