Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Connector

  • Applies To  Printed Circuit Board

  • Form Factor  XFP

  • Connector Style  Receptacle

  • Product Line  XFP

Signal Characteristics

  • Data Rate (Max) (Gb/s) 10

Contact Features

  • Contact Mating Area Plating Thickness .76 µm [ 29.92 µin ]

  • Contact Mating Area Plating Material  Gold

  • Contact Base Material  Phosphor Bronze

Termination Features

  • Termination Method to PC Board  Surface Mount

Mechanical Attachment

  • PCB Mounting Style  Double-Sided (Belly-to-Belly)

Housing Features

  • Housing Material  LCP (Liquid Crystal Polymer)

  • Housing Color  Black

Usage Conditions

  • Operating Temperature Range  -10 to 70° C

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tape

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.