Documentation

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for Male Terminals

  • Connector System  Wire-to-Device

  • Connector Type  Header

  • Hybrid Connector  No

  • Sealable  No

  • Shielded  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Board Standoff  Without

  • Dielectric Material  PCT

Configuration Features

  • Keying  Z

  • Number of Positions  1

  • Fiber Optic Transceiver  Without

  • Snap-Lock  Without

Electrical Characteristics

  • Impedance (Ω) 50

Signal Characteristics

  • Operating Frequency Range (MHz) 0 – 6000

Body Features

  • Ferrule  Without

  • Body Material  Other

Contact Features

  • Center Contact Plating Material  Other

  • Contact Mating Area Plating Material  Gold (Au)

  • Center Contact  With

  • Contact Type  Pin

  • Contact Transmits (Typical)  Signal

Termination Features

  • Termination Method  Solder

Mechanical Attachment

  • PCB Mounting Style  Through Hole

  • Mounting Angle  Vertical / 180°

  • Mounting Feature  Without

  • PCB Mount Retention  Without

  • Mating Retention  With

  • Mating Alignment  With

Housing Features

  • Housing Color  Blue

Dimensions

  • Width 7.5 mm [ .295 in ]

  • Length 13.8 mm [ .543 in ]

  • Height 11.45 mm [ .45 in ]

Usage Conditions

  • Operating Temperature Range -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Other

  • Solder Process  Reflow

  • PCB Leg Plating Material  Tin (Sn)

  • Outer Contact Plating Material  Other

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.