Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rectangular Connector Insert Type :
Contact Insert
Electrical Characteristics
-
Power Circuit Voltage (V):
400
Body Features
-
Primary Product Color :
Gray
Contact Features
-
Contact Type :
Pin
-
Pole Configuration :
16+PE
Packaging Features
-
Packaging Method :
Loose Piece
-
Packaging Quantity :
5