CAD Files

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Mode  Multimode

  • Connector Style  Simplex

  • Cable Type  Buffered Fiber

  • Pre-Polished  Yes

  • Fiber Type  OM3

  • Connector Type  LC

  • Product Type  Connector

Body Features

  • Epoxyless  Yes

  • Boot Type  Short

  • Connector Color  Beige

  • Boot Color  Aqua

Dimensions

  • Fiber Diameter (µm) 50/125

  • Outside Cable Diameter .25 – .9 mm [ .035 in ]

  • Boot Length (mm) 10.25

Operation/Application

  • SECURE  No

Packaging Features

  • Packaging Method  Bulk

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.