Product Drawings

CAD Files

Product Specifications

Application Specification

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Wire/Cable Type  Discrete Wire

  • Product Type  Contact

  • Grade  Commercial

  • Applies To  Wire/Cable

  • Barrel Type  Open Barrel

Electrical Characteristics

  • Test Current (A) 13

Body Features

  • Color Code  Yellow

Contact Features

  • Contact Type  Socket

  • Contact Mating Area Plating Material  Tin-Lead

  • Contact Size  16

  • Contact Classification  Signal

  • Contact Base Material  Brass

  • Contact Mating Area Plating Finish  Bright

Termination Features

  • Termination Method to Wire/Cable  Crimp

  • Termination End Plating Finish  Bright

  • Termination End Plating Material  Tin-Lead


  • Wire/Cable Size  .2 – .6 mm², 24 – 20 AWG

  • Accepts Wire Insulation Diameter Range 1.52 – 3.05 mm [ .06 – .12 in ]


  • High Current  No

  • For Use With  CPC Connectors, G Series, Metrimate Drawer, Metrimate, Special M Connectors, Special M Series

Packaging Features

  • Packaging Method  Box, Carton

  • Packaging Quantity  1000


  • Comment  Contacts can only be used in Metrimate, Series 1 (Arr. 23-24), Series 4 (Arr. 23-13M, 23-16M, 23-22M), and VDE connectors., Insertion Tool No. 91002-1 (for Insulation Dia. 1.78 [.07] or less), No. 200893-2 (for Insulation Dia. .09 [2.29] max.) Extraction Tool No. 305183.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.