Product Drawings

CAD Files

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Wire/Cable Type  Discrete Wire

  • Product Type  Contact

  • Grade  Commercial

  • Applies To  Wire/Cable

Electrical Characteristics

  • Test Current (A) 13

Contact Features

  • Contact Type  Pin

  • Contact Mating Area Plating Material  Gold

  • Contact Size  16

  • Contact Classification  Signal

  • Contact Base Material  Brass

  • Contact Mating Area Plating Thickness (µin) 30

Termination Features

  • Termination Method to Wire/Cable  Crimp

  • Termination End Plating Finish  Matte

  • Termination End Plating Material  Tin over Nickel

Dimensions

  • Wire/Cable Size  .2 – .6 mm², 24 – 20 AWG

  • Accepts Wire Insulation Diameter Range 1.02 – 2.03 mm [ .04 – .08 in ]

Operation/Application

  • High Current  No

  • For Use With  CPC Connectors, G Series Connectors, M Series Connectors

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  4000

Other

  • Comment  Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125]., PRO-CRIMPER II

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.