CAD Files

Product Specifications

Product Specification

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Connector

  • Connector Style  Receptacle

  • PCB Mounting Orientation  Vertical

  • Connector System  Wire-to-Board

  • Shielded  Yes

  • Insertion Force  Zero

  • Grade  Commercial

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Applies To  Printed Circuit Board

  • Prewired  No

  • Shape  Rectangular

  • Post Type  Solder Post

  • Shrouded  No

  • Boxmount  No

  • Connector Type  Connector Assembly

  • Strain Relief  Without

  • Product Style  Assembly

Configuration Features

  • Number of Positions  260

  • Number of Rows  4

  • Connector Configuration  Rectangular

  • Coaxial Socket  Without

  • Number of Boardlocks  4

  • Selectively Loaded  No

  • Number of Power Positions  0

  • Keying  Y

  • Number of Signal Positions  260

  • Preloaded  Yes

  • Panel Gasket  Without

Electrical Characteristics

  • Operating Voltage (VAC) 100

  • Operating Voltage (VDC) 100

  • AWG > 0  No

Body Features

  • Material  Glass-Filled Thermoplastic

  • Shield Plating Material  Nickel over Copper

  • Rear Grommet  Without

  • Shell Material  Die Cast Zinc

  • Floating Bushings  Without

  • Color  Black, Natural

  • Shield Material  Steel

  • Guide Pin  Without

Contact Features

  • Contact Plating Material  Gold Over Nickel

  • Contact Current Rating (A) .5

  • Shunts/Shorting Bars  Without

  • Contact Layout  Inline

  • Contact Style  Vertical

  • Contact Configuration  Posted

  • Signal Contact Material  Copper Alloy

  • Contact Type  Tab

  • Multiple Contact Types  Without

  • Contact Transmits (Typical)  Signal

Termination Features

  • Termination Method to PC Board  Through Hole - Solder

  • Connection Type  Connector Assembly

  • Termination Post Length 3.3 mm [ .13 in ]

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Mating Retention  With

  • Mating Retention Type  Locking Latch

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Mounting Holes

  • Mounting Hardware  Without

  • PCB Mount Alignment  Without

  • Lock Lever Material  Stainless Steel

  • Mounting Hole Diameter .6 mm [ .0236 in ]

  • Mounting Angle  Vertical

  • Mounting Holes  With

  • Mating Hardware  Quick Disconnect

  • Flange  Without

  • Mounting Hole Thread Size  M3

  • PCB Mount Alignment Type  Standard Polarized Tail

  • Lock Type  Positive Lock

  • Mounting Type  Mounting Holes

Housing Features

  • Centerline .8 mm [ .031 in ]

  • Housing Material  Die Cast Zinc

  • Housing Color  Black, Natural

  • Housing Frame Plating Material  Nickel

Dimensions

  • PCB Thickness (Recommended) 1.6 – 2.0 mm [ .063 – .0787 in ]

Usage Conditions

  • High Temperature Header  No

  • Operating Temperature Range -55 – 85 °C [ -67 – 185 °F ]

Operation/Application

  • For Use With  Standard Connectors

  • Halogen Free  Yes

  • Assembly Integration Feature  Without

Identification Marking

  • Marked  No

  • Circuit Identification Feature  Without

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • VDE Tested  No

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  30

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.