Product Drawings

CAD Files

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Type  LC

  • Connector Style  Duplex

  • Product Type  Adapter

Configuration Features

  • EMI Shielded Flange  No

  • Keyway Slot  No

  • Panel Cut-Out  SC Cut-Out

Body Features

  • Color  Blue

  • Alignment Sleeve Material  Ceramic

Mechanical Attachment

  • Panel Mount Retention  Yes

  • Panel Mount Retention Type  Flanged

  • Mounts To  Panel

  • Flanged  Yes

Housing Features

  • Housing Material  Thermoplastic

Operation/Application

  • SECURE  No

Packaging Features

  • Packaging Method  Carton

  • Packaging Quantity  10

Other

  • Comment  One Piece Housing.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.