CAD Files

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • PCB Mounting Orientation  Vertical

  • Product Type  Connector

  • Connector Type  Header

  • Connector System  Wire-to-Board

  • Strain Relief  Without

  • Sealed  No

  • Connector Style  Plug

  • Applies To  Printed Circuit Board

Configuration Features

  • Number of Positions  4

  • Number of Rows  1

  • Backwall/Post Interruptions  Without

Electrical Characteristics

  • Operating Voltage (VAC) 250

Body Features

  • Header Type  Unshrouded

Contact Features

  • Contact Mating Area Plating Material  Tin

  • Contact Mating Area Plating Thickness 3.81 µm [ 150 µin ]

  • Underplate Material  Nickel

  • Underplate Material Thickness  1.27 µm, 50 µin

  • Contact Style  Straight

  • Contact Shape  Square

  • Contact Termination Area Plating Material  Tin

  • Tail Plating Material  Tin

  • Tail Plating Thickness 3.81 µm [ 150 µin ]

  • Contact Type  Pin

  • Contact Current Rating (A) 5

  • Contact Layout  Inline

  • Contact Base Material  Copper Alloy

Termination Features

  • Termination Method to Wire/Cable  Solder

  • Termination Method to PC Board  Through Hole - Solder

Mechanical Attachment

  • PCB Mounting Style  Through Hole

  • PCB Mount Alignment  Without

  • Mating Retention  Without

  • PCB Mount Retention  Without

  • Contact Retention  Without

  • Panel Mount Retention  Without

  • Mating Alignment  Without

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Color  Natural

  • Housing Style  Friction Lock

  • Housing Material  Polyester - GF

Dimensions

  • Tail Length 3.56 mm [ .14 in ]

  • Mating Post Length 7.49 mm [ .295 in ]

  • PCB Thickness (Recommended) 1.6 mm [ .063 in ]

  • Height 7.87 mm [ .31 in ]

  • Length 10.16 mm [ .4 in ]

Usage Conditions

  • Operating Temperature Range -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • For Use With  MTA .100 Connector Assembly

  • Pick and Place Cover  Without

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • UL File Number  E28476

  • CSA Rating  Certified

  • Agency/Standard  CSA, UL

  • CSA File Number  LR7189

  • UL Rating  Recognized

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  5000

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.