CAD Files

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Agency Approvals

Agency Approval Document

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Wire/Cable

  • Wire Stop  No

  • Disconnect Type  Quick Connect

  • FASTON  Yes

  • Wire/Cable Composition  Stranded

  • Wire/Cable Type  Discrete Wire

  • Insulated  No

  • Insulated Wire Support  No

Configuration Features

  • Paired  No

  • Stud Hole  No

  • Terminal Angle  90°

  • Connection Capacity  Single

Body Features

  • Plating Material  Pre-Tin

Contact Features

  • Terminal Type  Receptacle

  • Terminal Orientation  Flag

  • Contact Plating Material  Pre-Tin

Termination Features

  • Crimp Type  F-Crimp

Mechanical Attachment

  • Mating Retention Type  Dimple

Dimensions

  • Mating Tab Width 2.8 mm [ .11 in ]

  • Mating Tab Thickness .51 mm [ .02 in ]

  • Wire Size (AWG) 22 – 16

  • Wire Size (mm²) .3 – 1.42

  • Material Thickness .25 mm [ .01 in ]

  • Overall Length 7.49 mm [ .295 in ]

Industry Standards

  • UL Rating  Listed

  • CSA Certified  Yes

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  15000

Other

  • Comment  90° bend. UL listed and CSA Certified for 22-18 AWG wire range.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.