CAD Files

Product Specifications

Product Specification

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Shielded  Yes

  • Connector Style  Jack

  • LED  Without

  • Performance Category  Cat 5

  • Profile  Standard

  • PCB Mounting Orientation  Side Entry (Right Angle)

  • Product Type  Connector

  • Latch Style  Standard

  • Panel Stops  Without

  • Jack Type  RJ45

  • Connector Type  Connector Assembly

  • Grounding Options  PCB Ground

Configuration Features

  • Port Configuration  Single

  • Jack Configuration  1 x 1

  • Number of Positions  8

  • Preloaded  Yes

  • Keyed  No

  • Number of PCB Ground Tabs  2

Body Features

  • Inverted Jack Face  No

  • PCB Ground Tab Location -3.05 mm [ -.12 in ]

  • Color  Black

  • Shield Material  Copper Alloy

  • Shield Plating Material  Tin over Nickel

Contact Features

  • Contact Mating Area Plating Thickness (µm) 1.27

  • Contact Base Material  Phosphor Bronze

  • Number of Contacts Loaded  8

  • Solder Tail Contact Plating Material  Tin over Nickel

  • Contact Mating Area Plating Material  Gold

Termination Features

  • Termination Method to PC Board  Solder

Mechanical Attachment

  • PCB Mounting Style  Through Hole

  • Panel Mount Retention  With

  • Flanged  No

Housing Features

  • Housing Material  Nylon

  • Housing Color  Black

Dimensions

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • Height 13.63 mm [ .537 in ]

  • PCB Tail Length 3.56 mm [ .14 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray, Tray/Box

  • Packaging Quantity  80

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.