Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Wire/Cable Type  Discrete Wire

  • Product Type  Contact

  • Applied Pressure  Standard

  • With Insulation Support  Yes

  • Applies To  Wire/Cable

Electrical Characteristics

  • Termination Resistance  12 mΩ

  • Operating Voltage (VAC) 250

  • Dielectric Withstanding Voltage  750 V

  • Insulation Resistance (MΩ) 5000

Contact Features

  • Contact Type  Socket

  • Contact Mating Area Plating Material  Gold

  • Contact Current Rating (A) 3

  • Contact Mating Area Plating Thickness (µin) 30

  • Contact Base Material  Copper-Tin-Phosphor Bronze

  • Contact Transmits (Typical)  Signal (Data)/Power

Termination Features

  • Termination Method to Wire/Cable  Crimp

  • Crimp Area Plating Material Finish  Bright

  • Crimp Area Plating Thickness (µin) 100 – 200

  • Crimp Area Plating Material  Tin


  • Wire/Cable Size (AWG) (AWG) 26 – 22

  • Wire/Cable Size (mm²) (mm²) .12 – .4

  • Insulation Diameter 1.55 mm [ .061 in ]

Usage Conditions

  • Operating Temperature Range (°C) -65 – 105

Industry Standards

  • Approved Standards  CSA LR7189, UL E28476

Packaging Features

  • Packaging Method  Loose Piece

  • Packaging Quantity  1000


  • Comment  (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.