Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
General Purpose Resistor
-
Package Size Code :
1206
-
Element Type :
Thick Film
Electrical Characteristics
-
Passive Component Tolerance (%):
15
-
Resistance Class :
Up to 1kΩ
-
Resistance Value (Ω):
30
-
Power Rating (W):
.125
Termination Features
-
Number of Terminations :
2
-
Surface Mount Resistor Termination Type :
Solder
Usage Conditions
-
Temperature Coefficient (ppm/°C):
±200
Packaging Features
-
Packaging Method :
Taped & Reeled