Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Compatible With Discrete Wire Type :
Solid
Configuration Features
-
Number of Rows :
1
-
Number of Conductors :
24
-
Number of Positions :
24
Electrical Characteristics
-
Operating Voltage (VAC):
300
-
Impedance (Ω):
116
Body Features
-
Jumper Insulation Material :
Nomex
Contact Features
-
Pin Arrangement (Right) :
A
-
Pin Arrangement (Left) :
A
Housing Features
-
Centerline (Pitch) :
2 mm [ .078 in ]
Dimensions
-
Product Length :
38.1 mm [ 1.5 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]