Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Splice Type  Dual

  • Terminal Junction System Component Type  Splice

  • Product Type  Terminal Junction System Component

Body Features

  • Splice Housing Finish  Black

  • Grommet Material  Silicone Rubber

  • Splice Housing Material  Epoxy

  • Grommet Color  Blue

Contact Features

  • Contact Size  20

  • Class  D

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Gold per MIL-G-45204, Gold

Other

  • Comment  Contacts are supplied.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.