CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Accessory Type  Backshell/Cable Clamp

  • Shell Size  3

  • Shielded  Yes

  • Thread Size  4-40

  • Grommets  With

  • Product Type  Accessory

Configuration Features

  • Number of Positions  25

Body Features

  • Cable Clamp Type  Two-Piece RFI/EMI Shield

  • Cable Exit Angle  180°

  • Shield Plating Finish  Bright

  • Shield Plating Material  Nickel over Copper

  • Grommets per Set  6

  • Cable Clamp Material  Zinc Alloy

Dimensions

  • Cable Insulation Diameter 6.48 – 11.94 mm [ .255 – .47 in ]

Operation/Application

  • For Use With  Plug/Receptacle

Packaging Features

  • Packaging Method  Individual Kit

  • Packaging Quantity  1

Other

  • Comment  All parts are packaged unassembled., Jackscrews must be purchased separately., Shielded cable clamps will not accept connector housings with clinch nuts.

  • Long Turnable Jackscrew Part Number  747784-3

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.