CAD Files

Product Specifications

Product Specification

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Connector

  • Connector Style  Receptacle

  • PCB Mounting Orientation  Vertical

  • Connector System  Board-to-Board

  • Type of Connector  Card Edge

  • Connector Type  Connector Assembly

  • Post Type  Solder Post

  • Applies To  Printed Circuit Board

Configuration Features

  • Number of Dual Positions  91

  • Number of Rows  2

  • Selectively Loaded  No

  • Number of Pylons  2

  • End Caps  Without

Electrical Characteristics

  • Operating Voltage  203 VAC

  • Hot Pluggable  No

Body Features

  • Color  Brown

Contact Features

  • Contact Termination Area Plating Material Finish  Bright

  • Contact Current Rating (A) 1

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness (µm) .76

  • Contact Termination Area Plating Material  Tin-Lead

  • Contact Termination Area Plating Thickness 2.54 µm [ 100 µin ]

  • Underplate Material  Nickel

  • Contact Type  Socket

  • Solder Tail Contact Plating Material  Tin-Lead

  • Contact Base Material  Phosphor Bronze

Termination Features

  • Termination Post Length 2.54 mm [ .1 in ]

  • Termination Method to PC Board  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Boardlocks

  • PCB Mount Retention  With

  • Mating Retention  Without

  • PCB Mount Alignment  With

  • Mating Alignment  With

Housing Features

  • Centerline 1.27 mm [ .05 in ]

  • Housing Color  Brown

  • Housing Material  High Temperature Thermoplastic

Dimensions

  • Height 13.97 mm [ .55 in ]

  • Card Slot Depth 7.62 mm [ .3 in ]

  • Daughter Board Thickness 1.37 – 1.78 mm [ .054 – .07 in ]

Usage Conditions

  • Operating Temperature Range (°C) -55 – 85

Packaging Features

  • Packaging Quantity  35

  • Packaging Method  Box

Other

  • Comment  Connector used for MCA Bus applications.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.