Product Drawings

CAD Files

Catalog Pages/Data Sheets

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Coupler

  • Performance Category  Cat 3

  • Shielded  No

  • Connector System  Wire-to-Panel

  • Coupler Type  MJ/MJ

Configuration Features

  • Number of Positions  6

  • Wiring Pattern  One-to-one

  • Keyed  No

Body Features

  • Body Style  Inline

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Base Material  Phosphor Bronze

Mechanical Attachment

  • Coupler Style  Jack

  • Mount Cutout Dimensions 14.86 x 19.3 mm [ .585 x .76 in ]

Housing Features

  • Housing Color  Black

Product Availability

  • Region  Asia, Australia/New Zealand, EMEA, Latin America, North America

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.