CAD Files

Product Specifications

Product Specification

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Housing Type  Receptacle

  • Product Type  Connector Assembly

  • Contact Type  Socket

Configuration Features

  • Number of Dual Positions  12

  • Centerline 2.54 mm [ .1 in ]

  • Position Keyed  0

  • Row-to-Row Spacing 4.85 mm [ .191 in ]

  • Number of Rows  2

  • PCB Mounting Orientation  Vertical

Electrical Characteristics

  • Contact Current Rating (A) 3

  • Operating Voltage  400 V

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness (µm) .76

  • Contact Termination Area Plating Finish  Matte

  • Contact Termination Area Plating Thickness (µin) 100

  • Contact Termination Area Plating Thickness (µm) 2.54

  • Contact Retention  Without

  • Contact Base Material  Phosphor Bronze

  • Underplate Material  Nickel

  • Contact Termination Area Plating Material  Tin

Termination Features

  • Termination Method to PC Board  Through Hole - Solder

  • Termination Post/Tail Length 3.18 mm [ .125 in ]

Mechanical Attachment

  • PCB Mount Retention  With

  • Mating Retention  Without

  • Mating Alignment  With

  • PCB Mount Alignment  Without

  • PCB Mount Retention Type  Solder Tails

  • Mating Alignment Type  Keyed

Housing Features

  • Housing Color  Black

  • End Caps  Without

  • Housing Material  Polyester GF

Dimensions

  • Card Slot Depth 7.49 mm [ .295 in ]

  • Height 15.49 mm [ .61 in ]

Operation/Application

  • Circuit Application  Power, Signal

  • Connector System  Board-to-Board

  • Applies To  Printed Circuit Board

  • Operating Temperature Range (°C) -55 – 85

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  270

Other

  • For Use With  Printed Circuit Board

  • Selectively Loaded  No

  • Positions Unloaded  None

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.