CAD Files

Product Specifications

Product Specification

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Jack

  • Profile  Standard

  • PCB Mounting Orientation  Top Entry (Vertical)

  • Shielded  No

  • Panel Stops  Without

  • Latch Style  Standard

  • Performance Category  Cat 3

  • Jack Type  RJ25

  • Product Type  Connector

  • Grounding Options  Without

  • Applies To  Panel

  • LED  Without

  • Connector Type  Connector Assembly

Configuration Features

  • Port Configuration  Single

  • Jack Configuration  1 x 1

  • Preloaded  Yes

  • Keyed  No

  • Number of Positions  6

Body Features

  • Inverted Jack Face  No

  • Color  Black

Contact Features

  • Contact Base Material  Phosphor Bronze

  • Solder Tail Contact Plating Material  Tin over Nickel

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness (µin) 50

  • Number of Contacts Loaded  6

Termination Features

  • Termination Method to PC Board  Solder

Mechanical Attachment

  • PCB Mounting Style  Through Hole

  • Panel Mount Retention  With

  • Flanged  No

Housing Features

  • Housing Color  Gray

  • Housing Material  PBT


  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • Height 16.5 mm [ .65 in ]

  • PCB Tail Length 3.18 mm [ .125 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package, Tray, Tray/Box

  • Packaging Quantity  176

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.