CAD Files

Catalog Pages/Data Sheets

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Type  FSMA II (906 Style)

  • Mode  Multimode

  • Product Type  Connector

Body Features

  • Body Material  Brass

  • Ferrule Material  Stainless Steel

  • Strain Relief Color  Black

  • Strain Relief Material  Thermoplastic Elastomer

Dimensions

  • Fiber Diameter (µm) 125

  • Outside Cable Diameter 3.1 mm [ .122 in ]

Packaging Features

  • Packaging Method  Carton

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.