CAD Files

Product Specifications

Product Specification

Application Specification

Qualification Test Report

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • PCB Mounting Orientation  Right Angle

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Product Type  Connector

  • Boss  Without

  • Make First / Break Last  No

Configuration Features

  • Number of Positions  40

  • Center Guide  Without

  • Number of Rows  2

  • Stackable  No

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness (µin) 30

  • Contact Current Rating (A) 3

  • Contact Type  Socket

  • Contact Configuration  Four-Beam

  • Solder Tail Contact Plating Material  Tin-Lead

  • Underplate Material  Nickel

  • Contact Base Material  Copper Alloy

Termination Features

  • Termination Method to PC Board  Through Hole

  • Termination Post Length 4.57 mm [ .18 in ]

Mechanical Attachment

  • Mating Alignment  Without

  • Mating Alignment Type  Keyed

  • PCB Mount Retention  Without

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Material  Thermoplastic

  • Housing Color  Natural


  • Tail Length 4.57 mm [ .18 in ]

  • Height 4.57 mm [ .18 in ]

  • PCB Thickness (Recommended) (mm) 2.36 – 3.18

Usage Conditions

  • Housing Material Temperature  High

  • Operating Temperature Range (°C) -65 – 125


  • Pick and Place Cover  Without

  • Assembly Process Feature  None

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tube

  • Packaging Quantity  8

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.