Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Splice

  • Sealed  Yes

  • Splice Type  Butt Splice

  • Serrated  No

  • Barrel Type  Closed Barrel

  • Wire/Cable Type  Multi-Conductor

  • Insulated  Yes

Configuration Features

  • Splice Configuration  Single to Single

  • Number of Conductors  1

Body Features

  • Color  Red

  • Weight per Piece (g) 3.49

  • Insulation Sleeve Material  Polyvinylidene Fluoride

  • Insulation Material  Heat Shrink Radiation-Crosslinked Modified Polyvinylidene Fluoride

  • Plating Material  Nickel

Termination Features

  • Termination Method  Crimp, Solder


  • Wire Size (AWG) (AWG) 26 – 20

  • Wire Size (mm²) (mm²) .12 – .5

  • Overall Length 80.518 mm [ 3.17 in ]

Usage Conditions

  • Operating Temperature Range (°C) -55 – 150

  • Operating Temperature (Max) (°C) 150

  • Cable Temperature Rating (°C) 135


  • Heavy Duty  No

Industry Standards

  • Government Qualified  No

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  10

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.