CAD Files

Product Specifications

Application Specification

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Receptacle Configuration  Standard

  • Accessory Type  Ferrule

  • Cable Type  Round

  • Product Type  Accessory

Configuration Features

  • Number of Conductors  4

Body Features

  • Ferrule Plating Finish  Bright

  • Ferrule Material  Copper

  • Ferrule Plating Material  Tin

Mechanical Attachment

  • PCB Mount Retention  Without

Housing Features

  • Housing Color  Smoke Gray

  • Housing Material  Polycarbonate

Dimensions

  • Cable Outside Diameter 4.72 – 5.08 mm [ .186 – .2 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-2

  • Agency/Standard  CSA, UL

Packaging Features

  • Packaging Quantity  1

  • Packaging Method  Bulk

Other

  • Comment  Plug assemblies for round cable need a top shield, bottom shield, boot, and ferrule.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.