CAD Files

Product Specifications

Product Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • PCB Mounting Orientation  Vertical

  • Shrouded  Yes

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Connector Style  Plug

  • Profile  Low

  • Applies To  Printed Circuit Board

  • Product Type  Connector

  • Board Standoff  With

  • Connector Type  Header

  • Connector System  Wire-to-Board

  • Ejection Latches  Without

Configuration Features

  • Number of Positions  10

  • Number of Rows  2

Electrical Characteristics

  • Operating Voltage (VAC) 250

  • Insulation Resistance (MΩ) 5000

Body Features

  • Post Size .64 mm [ .025 in ]

  • Header Type  Pin Header

  • Daisy Chain  With

Contact Features

  • Contact Mating Area Plating Material  Gold Flash over Palladium Nickel, Gold

  • Contact Design  Square Post

  • Contact Shape  Square

  • Contact Transmits (Typical)  Signal (Data)

  • Solder Tail Contact Plating Material  Tin over Nickel

  • Contact Current Rating (A) 1

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Thickness (µin) 30

  • Contact Type  Pin

  • Contact Termination Area Plating Material  Tin

  • Contact Termination Area Plating Thickness 2.54 µm [ 100 µin ]

Termination Features

  • Termination Method to PC Board  Through Hole

  • Termination Post Length 3.05 mm [ .12 in ]

Mechanical Attachment

  • PCB Mount Retention  Without

  • Mating Alignment Type  Center, Dual Polarizing Bar

  • Mating Connector Lock  Without

  • Mating Alignment  With

  • Polarization  With

  • Panel Mount Retention  Without

  • Mating Retention  Without

  • PCB Mount Alignment  Without

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Color  Black

  • Housing Style  4-Sided

  • Housing Material  Glass Filled Nylon/PBT


  • Height 8.813 mm [ .347 in ]

  • Length 20.32 mm [ .8 in ]

  • Shrouded End Dimension 3.81 mm [ .15 in ]

Usage Conditions

  • Temperature Rating  Standard

  • Operating Temperature Range (°C) -65 – 105


  • For Use With  Mates with Receptacles

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tube

  • Packaging Quantity  35

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.