Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Wall Type  Single

  • Product Family  RNF-100

Electrical Characteristics

  • Voltage (Max) (kV) .6

Body Features

  • Shrink Ratio  2:1

  • Color  Black

  • Flexibility  Semi-Flexible

  • Material  Irradiated Modified Polyolefin

  • Fluid Type  Aviation Fuel, Hydraulic Fluid, Lubricating Oil, Water

Dimensions

  • Recovered Inside Diameter (Max) .8 mm [ .0314 in ]

  • Recovered Wall Thickness (Tolerance) .45 mm [ .018 in ]

  • Expanded Inside Diameter (Min) 1.6 mm [ .063 in ]

Usage Conditions

  • Resistant To  Abrasion, Fluids, Mechanical Damage, Strain

  • Recovery Temperature (°C) 121

  • Operating Temperature Range (°C) -55 – 135

  • Flammability  Flame-Retardant

  • Fluid Resistance  Splash Protection

  • Shrink Temperature (Min) (°C) 95

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Spool

Other

  • Low Outgassing  No

  • Product Source  Czech Republic

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.