CAD Files

Catalog Pages/Data Sheets

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Shielded  No

  • Connector Style  Plug

  • Performance Category  Cat 5

  • Latch Style  Standard

  • Product Type  Connector

Configuration Features

  • Number of Positions  8

  • Keyed  No

Contact Features

  • Number of Contacts Loaded  8

  • Contact Base Material  Phosphor Bronze

Housing Features

  • Housing Material  Polycarbonate GF

Dimensions

  • Conductor Outside Diameter .74 – .99 mm [ .029 – .039 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-2

Packaging Features

  • Packaging Method  Box/Carton

Other

  • Comment  Product designed for use with small round cables less than 5.08 [.200] OD.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.