Product Drawings

CAD Files

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sleeve Style  Open Bottom

  • Product Type  Contact

  • Profile  Zero

  • Wire/Cable Type  Discrete Wire

  • Applies To  Printed Circuit Board, Wire/Cable

Body Features

  • Sealant  Without

  • Spring Material  Beryllium Copper

  • Sleeve Plating Material  Tin

  • Sleeve Material  Copper

Contact Features

  • Contact Current Rating (A) 5

  • Contact Transmits (Typical)  Signal (Data)/Power

  • Contact Spring Plating Thickness .762 µm [ 30 µin ]

  • Contact Base Material  Beryllium Copper

  • Contact Mating Area Plating Thickness .76 µm [ 30 µin ]

  • Socket Type  Discrete

  • Contact Type  Socket

  • Contact Spring Plating Material  Gold

  • Contact Mating Area Plating Material  Gold

Termination Features

  • Termination Method to PC Board  Through Hole - Press-Fit

  • Termination Method to Wire/Cable  Solder

  • Insertion Method  Hand/Semi-Automatic


  • Socket Length 3.61 mm [ .142 in ]

  • Hole Size (Recommended) 1.04 mm [ .041 in ]

  • Wire/Cable Size .081 – .162 mm² [ 28 – 25 AWG ]

  • Mating Pin Diameter Range .33 – .51 mm [ .013 – .02 in ]

  • PCB Thickness (Recommended) .79 – 3.18 mm [ .031 – .125 in ]

Usage Conditions

  • Operating Temperature Range -65 – 125 °C [ -85 – 257 °F ]

Packaging Features

  • Packaging Quantity  2000

  • Packaging Method  Bag, Loose Piece

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.