CAD Files

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Printed Circuit Board

  • PCB Mounting Orientation  Vertical

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Connector Style  Plug

  • Profile  Standard

  • Stabilizers  Without

  • Strain Relief  Without

  • Connector Type  Header

  • Board Standoff  With

  • Product Type  Connector

  • Gasket  Without

Configuration Features

  • Selectively Loaded  No

  • Number of Positions  8

  • Number of Rows  2

  • Keyed  No

Electrical Characteristics

  • Voltage (VAC) 30

  • Dielectric Withstanding Voltage  750 V

Body Features

  • Header Type  Breakaway

  • Post Size .64 mm [ .025 in ]

Contact Features

  • Contact Protection  Without

  • Contact Shape  Square

  • Contact Type  Pin

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Thickness (µin) 15

  • Solder Tail Contact Plating Material Finish  Tin: Matte

  • Solder Tail Contact Plating Material  Tin over Nickel

  • Contact Mating Area Plating Material  Gold

  • Contact Current Rating (A) 3

Termination Features

  • Termination Post Length 3.05 mm [ .12 in ]

  • Termination End Plating Thickness (µin) 100 – 200

  • Termination End Plating Material  Matte Tin-Lead

  • Termination Method to PC Board  Surface Mount, Through Hole

Mechanical Attachment

  • PCB Mount Retention  Without

  • PCB Mounting Style  Through Hole

  • Panel Mount Retention  Without

  • Mating Alignment  Without

  • Mating Connector Lock  Without

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Color  Black

  • Housing Material  Thermoplastic

Dimensions

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • Mating Post Length 5.84 mm [ .23 in ]

Usage Conditions

  • Operating Temperature Range (°C) -65 – 105

  • High Temperature Housing  Yes

Operation/Application

  • High Speed Serial Data Connector  No

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  320

  • Packaging Method  Carton

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.