Product Drawings

CAD Files

Catalog Pages/Data Sheets

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Agency Approvals

Agency Approval Document

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Wire Stop  No

  • Disconnect Type  Quick Connect

  • Insertion Force  Normal

  • FASTON  Yes

  • Insulated  No

  • Insulated Wire Support  No

  • Applies To  Stud

Configuration Features

  • Paired  No

  • Stud Hole  Yes

  • Terminal Angle  90°

  • Connection Capacity  Single

Body Features

  • Plating Material  Brass, Tin

Contact Features

  • Terminal Type  Tab

  • Terminal Orientation  Right Angle

  • Contact Plating Material  Tin

Mechanical Attachment

  • Mating Retention Type  Dimple

Dimensions

  • Mating Tab Width 6.35 mm [ .25 in ]

  • Mating Tab Thickness .81 mm [ .032 in ]

  • Material Thickness .3 mm [ .012 in ]

  • Stud Diameter 3.3 mm [ .13 in ]

  • Overall Length 8.46 mm [ .333 in ]

Industry Standards

  • UL Rating  Recognized

  • CSA Certified  Yes

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  1000

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.