Documentation Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Material System  Crosslinked Polyolefin

  • Technology  Heat Shrink

  • Product Type  Heat Shrink Wrap-Around

  • Adhesive Coating  Yes

  • Wall Style (Excluding Adhesive)  Single

  • Shrink Ratio  > 2.5:1

  • Product Family  CRSM

  • Component Design  Heat Shrink

  • Coating Style  Inline

Body Features

  • Flexibility  Semi-Rigid

  • Color  Black

Mechanical Attachment

  • Mechanical Reinforcement  No

Dimensions

  • Application Diameter (Max) (mm) 43

  • Application Diameter (Min) (mm) 15

  • Wall Thickness  Medium

  • Recovered Wall Thickness (Max) (mm) 2

  • Expanded Inside Diameter (Min) (mm) 53

  • Recovered Inside Diameter (Max) (mm) 13

  • Cut Length (mm) 250

Usage Conditions

  • Flammability  Non-Flame-Retardant

  • Environmental Resistance  Moisture, Weathering, Rain, Salt Water, Contaminated Water …

  • Chemical Resistance  Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)

Operation/Application

  • UV-Stabilized  Yes

  • Mechanical Resistance  Against Mechanical Impact or Damage

  • Free of Lead, Cadmium, Heavy Metals  Yes

  • Low Smoke Emission  Yes

  • Non-Toxic & Non-Corrosive Emission  Yes

  • Application  Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application

  • Marine-Offshore-Shipbuilding Certified  Yes

  • Thermal Resistance  Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant

Industry Standards

  • Standards  IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2

Product Availability

  • Product Availability  Worldwide

Packaging Features

  • Packaging Method  Pieces, Wrap-Around with Channels & Clips in Polybag

Other

  • Product Use  Wrap-Around, Sealed Cable Tap Splice

  • Other Colors Available  No

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.