CAD Files

Catalog Pages/Data Sheets

Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Terminal Configuration  2 x M4 Bolt

  • Product Classification  Relays - Contactors

  • Contactor Type  Sealed

  • Product Type  Contactor

  • Product Category  Electromechanical Relays

Configuration Features

  • Auxiliary Switch Contact Arrangement  None

Electrical Characteristics

  • Coil Voltage (Max) (VDC) 16

  • Coil Resistance (Ω) 26

  • Coil Voltage Rating (VDC) 12

  • Contact Switching Voltage (Max) (VDC) 900

  • Actuating System  DC

Contact Features

  • Contact Arrangement  1 Form X, SPST-NO-DM

  • Contact Current Rating (A) 100

  • Number of Poles  1

Termination Features

  • Coil Termination  Wire

Mechanical Attachment

  • Mounting Type  Side Mount


  • Coil Wire Length 381 mm [ 15 in ]

Packaging Features

  • Packaging Method  Individual


  • Torque (in-lbs) 30 – 40

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.