Catalog Pages/Data Sheets

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Technology  Heat Shrink

  • Product Type  Heat Shrink Wrap-Around

  • Adhesive Coating  Yes

  • Wall Style (Excluding Adhesive)  Single

  • Wall Thickness  Medium

  • Coating Style  Inline

  • Material System  Crosslinked Polyolefin

  • Product Family  MRS

  • Component Design  Heat Shrink

Electrical Characteristics

  • Voltage Rating (kV) 2

Body Features

  • Flexibility  Semi-Flexible

  • Color  Black

Mechanical Attachment

  • Mechanical Reinforcement  No

Dimensions

  • Application Diameter (Max) 89 mm [ 3.5 in ]

  • Application Diameter (Min) 58 mm [ 2.3 in ]

  • Sleeve Length 762 mm [ 30 in ]

Usage Conditions

  • Flammability  Yes

  • Environmental Resistance  Moisture, Weathering, Rain, Salt Water, Contaminated Water …

  • Chemical Resistance  Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)

Operation/Application

  • Product Use  Power cables, Telecom cables, Joints/Splices, Mechanical protection & outer sealing on LV/MV/HV applications on flexible cables (e.g. for mining)

  • UV-Stabilized  Yes

  • Free of Lead, Cadmium, Heavy Metals  Yes

  • Application  Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application

  • Thermal Resistance  Applicable for Low Temperatures, Flame-Retardant

  • Mechanical Resistance  Abrasion Resistant, Against mechanical Impact or Damage

  • Marine-Offshore-Shipbuilding Certified  No

Industry Standards

  • UL Rating  No

  • Standards  MSHA Approved

  • CSA Certified  No

Product Availability

  • Product Availability  Worldwide

Packaging Features

  • Standard Pack  10

Other

  • Emission-Free  No

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.