Product Drawings

CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Wire Cutoff  No

  • Applies To  Printed Circuit Board

  • Insulated Wire Support  Yes

Configuration Features

  • Stud Hole  No

  • Terminal Angle  Straight

Body Features

  • Plating Material  Pre-Tin

  • Finish  Bright

Contact Features

  • Terminal Size  Miniature

  • Terminal Orientation  Straight

  • Contact Plating Material  Tin

Termination Features

  • Termination Method  Crimp


  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • PCB Hole Diameter 3.18 mm [ .125 in ]

  • Wire Insulation Diameter 2.29 – 3.81 mm [ .09 – .15 in ]

  • Extension Below Board 3.18 mm [ .125 in ]

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  3000


  • Comment  Higher tensile available with nose crimp., Machine applied applicator required., No hand tools available., Not available in loose piece.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.