Documentation

Product Specifications

Product Specification

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Relay Type  Standard

Electrical Characteristics

  • Contact Limiting Breaking Current (A) 16

  • Coil Power Rating Class (mW) 400 – 500

  • Coil Power Rating DC (mW) 400

  • Coil Resistance (Ω) 1440

  • Coil Voltage Rating (VDC) 24

  • Contact Switching Voltage (Max) (VAC) 277

  • Contact Switching Voltage (Max) (VDC) 250

  • Contact Voltage Rating (VAC) 277

  • Contact Voltage Rating (VDC) 250

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 5000

  • Contact Limiting Continuous Current (A) 16

  • Insulation Creepage Class (mm) 8

  • Contact Limiting Short-Time Current (A) 30

  • Insulation Creepage Between Contact & Coil (mm) 10

  • Contact Limiting Making Current (A) 16

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 1000

Contact Features

  • Contact Arrangement  1 Form C (CO)

  • Contact Current Rating (Max) (A) 16

  • Contact Material  AgSnO

  • Contact Number of Poles  1

  • Terminal Type  Solder

Mechanical Attachment

  • Relay Mounting Type  Printed Circuit Board

Dimensions

  • Width Class (Mechanical) (mm) 12 – 16

  • Width (mm) 12.7

  • Insulation Clearance Between Contact & Coil (mm) 10

  • Height Class (Mechanical) (mm) 15 – 16

  • Insulation Clearance Class (mm) 8

  • Length (mm) 29

  • Height (mm) 15.7

  • Length Class (Mechanical) (mm) 25 – 30

Usage Conditions

  • Environmental Category of Protection  RTII

  • Environmental Ambient Temperature Class (°C) -40 – 85

  • Environmental Ambient Temperature (Max) (°C) 85

Packaging Features

  • Packaging Method  Box & Tube

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.